??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
LS73C,LS73S - Round handle built-in foldable type
Bill of material
LS73C6-60-25
MODEL
Model
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
VAR04
L
mm
VAR06
H
mm
FIX02
M
4
FIX04
C
8 mm
FIX06
Reference weight
0.08 kg/pcs
FIX95
PDF
PDF