??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LS77C,LS77S,LS77Z - Angle handle with mounting plate, diagonal type, interior and exterior type
Bill of material
LS77C48
MODEL
Model
HMAT
Handle material
IMAT
Installation version material
SUS304
HSUR
Handle surface treatment
CODE
Code
VAR02
L
mm
FIX02
D
10 mm
FIX04
E
72 mm
FIX06
A
16 mm
FIX08
d
5.4 mm
FIX10
d1
10.5 mm
FIX12
T
5 mm
FIX14
L1
86 mm
FIX16
H
52 mm
FIX18
B
13 mm
FIX20
M
5
FIX22
load
2000 N
FIX24
Reference weight
0.09 kg/pcs
FIX95
PDF
PDF