??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS90F - Tubular handle, round tube type, externally mounted
Bill of material
LS90F300
MODEL
Model
LS90F300
SMAT
Support material
PA
PMAT
Pipe material
SUS304
SSUR
Support surface treatment
Blacken
PSUR
Pipe surface treatment
Blacken
CODE
Code
LS90F
VAR02
L
mm
FIX02
A
266 mm
FIX04
B
46 mm
FIX06
E
15 mm
FIX08
H
80 mm
FIX10
h
7 mm
FIX12
D
30 mm
FIX14
Reference weight
0.29 kg/pcs
FIX95
PDF
PDF