??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS93S - Tubular Handle Round Tubular Fillet Built in
Bill of material
LS93S192
MODEL
Model
LS93S192
SMAT
Support material
ZDC
PMAT
Pipe material
SUS304
SSUR
Support surface treatment
Matte chrome plating
PSUR
Pipe surface treatment
wire drawing
CODE
Code
LS93S
VAR02
L
mm
FIX02
L1
256 mm
FIX04
H
80.5 mm
FIX06
bearing
50 Kg
FIX08
Reference weight
0.38 kg/pcs
FIX95
PDF
PDF