??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS97AB - Tubular Handle Round Tubular Fillet Built in
Bill of material
LS97AB200
MODEL
Model
LS97AB200
SMAT
Support material
PA
PMAT
Pipe material
aluminium alloy
SSUR
Support surface treatment
Matt black
PSUR
Pipe surface treatment
Electrophoretic black
CODE
Code
LS97AB
VAR02
L
mm
FIX02
L1
234 mm
FIX04
B
46 mm
FIX06
H
80 mm
FIX08
Reference weight
0.30 kg/pcs
FIX95
PDF
PDF