??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LS98F - Tubular handle, round tube type, internal and external installation type
Bill of material
LS98F180
MODEL
Model
LS98F180
SMAT
Support material
PA6+GF30
PMAT
Pipe material
aluminium alloy
SSUR
Support surface treatment
black
PSUR
Pipe surface treatment
Anode primary color
CODE
Code
LS98F
VAR02
L
mm
FIX02
L1
220 mm
FIX04
M
10
FIX06
Reference weight
0.35 kg/pcs
FIX95
PDF
PDF