??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LSAAX - Aluminum alloy tube handle
Bill of material
LSAAX20-180-R
MODEL
Model
LSAAX20-180-R
LV1
LV1 type
Aluminum alloy tube handle
MAT
Material
Nylon seat + aluminum tube
SUR
Surface treatment
-
CODE
Code
LSAAX
VAR02
d
20 mm
VAR04
L
mm
VAR06
yanse
FIX02
L1
210 mm
FIX04
A
30 mm
FIX06
H
54 mm
FIX08
h
30 mm
FIX10
d1
8.5 mm
FIX12
d2
28 mm
FIX14
R
13.5 mm
FIX95
PDF
PDF