??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LSACX - Elliptical handle
Bill of material
LSACX86-B
MODEL
Model
LSACX86-B
LV1
LV1 type
Elliptical handle
MAT
Material
bakelite
SUR
Surface treatment
-
CODE
Code
LSACX
VAR02
I
VAR04
yanse
B:black
FIX02
L1
98.5 mm
FIX04
B
20 mm
FIX06
D
12.5 mm
FIX08
H
40 mm
FIX10
d1
M5
FIX95
PDF
PDF