??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
LSAK - High strength handle
Bill of material
LSAK80
MODEL
Model
LSAK80
LV1
LV1 type
High strength handle
MAT
Material
stainless steel
SUR
Surface treatment
-
CODE
Code
LSAK
VAR02
L
mm
FIX02
L1
96 mm
FIX04
Ha
32 mm
FIX06
h
20 mm
FIX08
T
6 mm
FIX10
A
18 mm
FIX12
W
12 mm
FIX14
R
20 mm
FIX16
N TK
4.5 mm
FIX18
N Countersink
8.5 mm
FIX95
PDF
PDF