??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
QK12Z - Ball type adjustable external type (pushing force 8~38N)
Bill of material
QK12Z32
MODEL
Model
QK12Z32
MAT
Material
kirsite
CODE
Code
QK12Z
VAR02
L
mm
FIX02
L1
25.0 mm
FIX04
L2
11.0 mm
FIX06
H1
2.0 mm
FIX08
H2
9.0 mm
FIX10
H3
2.0 mm
FIX12
W1
8.0 mm
FIX14
W2
8.0 mm
FIX16
d
3.2 mm
FIX18
Pushing force
1.7 kgf
FIX20
Push-out force
0.8 kgf
FIX95
PDF
PDF