??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB12S - Step-type knob without embossing
Bill of material
SB12S6-10
MODEL
Model
SB12S6-10
LV1
LV1 type
External thread type
LV2
LV1 type
Stepped type
MAT
Material
Equivalent to SUS303
SUR
Surface treatment
Wire drawing treatment
CODE
Code
SB12S
VAR02
M
mm
VAR04
L
mm
FIX02
D
24 mm
FIX04
d
12 mm
FIX06
A
5 mm
FIX08
H
15 mm
FIX10
S
10 mm
FIX12
D1
14.5 mm
FIX14
t
1.5 mm
FIX95
PDF
PDF