??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SB35F - Fixed ball handle
Bill of material
SB35F6-63-E
MODEL
Model
SB35F6-63-E
LV1
Shape
Ball handle
MAT1
Handle material
PF
MAT2
Thread material
1215MS
SUR1
Surface treatment of threaded part
Chrome plating
CODE
Code
SB35F
VAR02
M
VAR04
L
mm
VAR06
Handle color
FIX02
L1
10 mm
FIX04
d
8 mm
FIX06
D
25 mm
FIX08
H
23 mm
FIX10
Reference weight
0.06 kg/pcs
FIX95
PDF
PDF