??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SBRAF - Fixed handle - internal thread type
Bill of material
SBRAF6
MODEL
Model
SBRAF6
LV1
LV1 type
Internal thread type
MAT
Handle material
PF
MAT2
Thread material
Equivalent to SUM24L
SUR
Surface treatmentl(luowenbu)
Chromate gloss treatment
CODE
Code
SBRAF
VAR02
M
FIX02
D
17 mm
FIX06
d
12 mm
FIX08
d1
8 mm
FIX10
d2
6.5 mm
FIX12
A
1.5 mm
FIX14
l
1.8 mm
FIX16
H
40 mm
FIX20
La
13 mm
FIX22
Lf
20 mm
FIX26
Weight
10 g
FIX95
PDF
PDF