??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
SL30P,SL31P - Resin embossing handwheel
Bill of material
SL30P40
MODEL
Model
LV1
LV1 type
MAT1
Handle material
sulan
MAT2
Handwheel thread sleeve material
yellow metal
MAT3
Material of stop screw
SCM435
MAT4
Grip handle material
Nylon 6 (black)
MAT5
Material of handle thread
SUM22L
SUR1
Surface treatment of stop screw
Blackening treatment
SUR2
Surface treatment of handle thread
Blackening treatment
CODE
Code
VAR02
D
mm
FIX02
H
20 mm
FIX04
A
13 mm
FIX06
S
7 mm
FIX08
d
18.5 mm
FIX10
R
6 mm
FIX12
Lr
15.0 mm
FIX14
h
4 mm
FIX16
P
13.0 mm
FIX18
B
13 mm
FIX20
G
18.8 mm
FIX22
M
4
FIX24
weight
g
FIX95
PDF
PDF