??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
SL32AB - Fine adjustment hand wheel embossing dial type
Bill of material
SL32AB65-10-I-10
MODEL
Model
SL32AB65-10-I-10
LV1
type
Embossed dial type
MAT1
Material of coupling part
ADC12
MAT2
Material of coupling part
ADC12
SUR
Surface treatment of handwheel theme
Baking paint (black)
CODE
Code
SL32AB
VAR02
D
mm
VAR04
d
mm
VAR06
Rotation mode
VAR08
ratio
FIX02
H
46 mm
FIX04
h
18 mm
FIX06
H1
29.5 mm
FIX08
D1
32 mm
FIX10
M
6
FIX12
Reference weight
0.24 kg/pcs
FIX95
PDF
PDF