??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
SLLFN,SLLFM,SLLFK,SLLFW - Spoke handwheel - folding handle type
Bill of material
SLLFM80-10
MODEL
Model
LV1
type
Folding handle type
LV2
type
MAT
bushing material
Equivalent to FC200
MAT1
Handle material
phenolic resin
MAT2
Material of threaded hole of handle mounting sleeve
brass
MAT3
Material of handle thread
Equivalent to SUM21
SUR
bushing Surface treatment
Blackening treatment
SUR2
Thread handle surface treatment
Chromate gloss treatment
CODE
Code
VAR02
D
mm
VAR04
d\d1\W
mm
FIX02
M1
5
FIX04
b
3 mm
FIX06
t
1.4 mm
FIX08
H
32 mm
FIX10
A
13 mm
FIX12
D1
20 mm
FIX14
D2
28 mm
FIX16
D3
28 mm
FIX18
L
25 mm
FIX20
L1
25 mm
FIX22
d1
22.0 mm
FIX24
h1
8 mm
FIX26
X
9 mm
FIX28
Y
7 mm
FIX30
R
8.5 mm
FIX32
d3
4.5 mm
FIX34
M
8
FIX36
M2
4
FIX40
B
19 mm
FIX42
G
40.0 mm
FIX95
PDF
PDF