??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
SLLN,SLLM,SLLSM,SLLK,SLLSK,SLLW - Spoke handwheel - fixed handle
Bill of material
SLLSM80-10
MODEL
Model
LV1
type
Fixed grip type
LV2
type
MAT
bushing material
MAT1
Handle material
phenolic resin
MAT2
Material of threaded hole of handle mounting sleeve
brass
MAT3
Material of handle thread
Equivalent to SUM21
SUR
bushing Surface treatment
SUR2
Thread handle surface treatment
Chromate gloss treatment
CODE
Code
VAR02
D
mm
VAR04
d\d1\W
mm
FIX02
M1
5
FIX04
b
3 mm
FIX06
t
1.4 mm
FIX08
H
32 mm
FIX10
A
13 mm
FIX12
D1
20 mm
FIX14
D2
28 mm
FIX18
L
25 mm
FIX22
d1
22.0 mm
FIX24
h1
8 mm
FIX32
d3
4.5 mm
FIX34
M
8
FIX40
B
20 mm
FIX42
G
40 mm
FIX44
Weight
135 g
FIX95
PDF
PDF