??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
YZS11Z - Cylindrical lock 10 series seam height 10.5
Bill of material
YZS11Z10.5D
MODEL
YZS11Z10.5D
LV1
type
10 series
LV2
Lip height
10.5 mm
LV3
Lock cylinder
Bullet lock cylinder
MAT1
Base material
ZDC5
MAT2
Lock cylinder material
ZDC5
MAT3
Lock tongue material
Q235
SUR1
Foundation surface treatment
Bright chrome plating
SUR2
Surface treatment of lock cylinder
Bright chrome plating
SUR3
Surface treatment of locking tab
nickelage
CODE
Code
YZS11Z
VAR02
H
mm
VAR04
Key withdrawal type
FIX02
TS(Applicable door plate thickness)
1~4.5 mm
FIX04
Reference weight
0.25 kg
FIX95
PDF
PDF