??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Promatec
Description
AQL17012, AQL17016 - 3/4" Hose Barb AseptiQuik L Connector
Bill of material
AQL17012
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AQL
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
AseptiQuik Sterile
SCOLUMN
CPC Seal Options ID
VCOLUMN
CPC Low
34°F
WCOLUMN
CPC Low
1°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Polycarbonate (white), USP Class VI, ADCF
BDCOLUMN
Tabs and Caps
BECOLUMN
Membrane