??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Promatec
Description
AQS17004, AQS17002 - Hose Barb AseptiQuik S Connector
Bill of material
AQS17002
PN
Part No.
TT
Termination Type
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AseptiQuik S Connector
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
BACOLUMN
White Polycarbonate
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.