??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Promatec
Description
MPC22C2239M - MPC Insert
Bill of material
MPC22C2239M
PN
Part No.
MPC22C2239M
ID
Tubing Size ID
0.29 Inch
IDM
Tubing Size ID
7.3 mm
CCOLUMN
Product Number
MPC22C2239M
DCOLUMN
Product Name
MPC to MPC Back-to-Back Insert Adapter
FCOLUMN
CPC Series
Back-to-Back Adapters, MPC, MPX
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
 
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Natural Polysulfone