??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
SMMP - Male Plug
Bill of material
SMMP
PN
Part No. (Straight Thru)
SMMP
CCOLUMN
Product Number
SMMP
DCOLUMN
Product Name
Male Plug for SMC Series Coupling Bodies
FCOLUMN
CPC Series
SMC, Accessories
GCOLUMN
CPC Bag Quantity
50
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
BUNA-N
TCOLUMN
CPC Valve Spring ID
N/A
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
180°F
YCOLUMN
CPC High
82°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 100psi, 6.9 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
Natural white acetal
BBCOLUMN
N/A
BCCOLUMN
BDCOLUMN
BECOLUMN
Other
Natural white acetal sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note