??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 40
HELP_VARIABLE
Company
PlaSteel
Description
R0616 - Elastomer sheet _ LA
Bill of material
R0616-05-0020
COD
Code
A
±0.2%
mm
B
±1.5%
500.000 mm
L
Length L
2000.000 mm
MAT
Material