??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 11
HELP_VARIABLE
Company
RCM
Description
A Ø 32 - Ultra heavy load
Bill of material
A32-115
CODE
-
DH
Hole diameter
32 mm
DD
Rod diameter
16 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
값 입력 SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
N
S2
Recommended working deflection for medium spring life
mm
F2
Force
N
S3
mm
F3
Force
N
SN
Maximum operating deflection
mm
FN
Force
N
SB
Solid deflection
mm
BXH
Cross wire section
7.5 x 9.2 mm