??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RCM
Description
T Ø 19 - Super-strong
Bill of material
T19-040(0)
CODE
-
DH
Hole diameter
19 mm
DD
Rod diameter
10 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
5000 N
BXH
Cross wire section
4.1 x 8.3 mm