??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
RCM
Description
T Ø 38 - Super-strong
Bill of material
T38-075(0)
CODE
-
DH
Hole diameter
38 mm
DD
Rod diameter
20 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
FN
Force
20000 N
BXH
Cross wire section
8.25 x 16 mm