??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Reid Supply
Description
MTB-826885 - Tooling Ball - w/ Shoulder
Bill of material
MTB-826885
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
DESCRIPTION
Description
A
A Ball Diameter
12 mm
B
B Stud Diameter
6 mm
C
C Ball Center
12 mm
D
D Stud Length
22 mm
E
E Shoulder Diameter
12.5 mm
FSIZE
F Tap Size
FDEPTH
F Tap Depth
URL
https://www.reidsupply.com/en-us/p/tooling-balls-accessories/mtb-826885