??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Company
REISSER
Description
005311 - RP-K-P REFABO Plus Sandwich Sandwich drilling screw, Ø 5.5 mm, Sealing washer E19
Bill of material
005311B197-0551552-1
ARTNR
Partnumber
D
Diameter
5,5 mm
L
Length
mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
AF
DRSIZE
Drive size
8
HEAD
Head shape
Hexagon head with pressed-on washer
SEAL
Seal: Abbreviation
E19
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
DRILLCAP
Drill capacity
1.5 - 5.25 mm
ROP
Link to Online-Portal
Open website