??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 131
HELP_VARIABLE
Company
Rigon
Description
RBBK (HWS) - Precision Matrixes with Collar DIN 9845 Shape B
Bill of material
RBBK HWS 08,40X20
SIG
Designation
RBBK
COD
Code
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
L1
Length
mm
L
Length
20 mm
MAT
Material
Special Steel 12% Chromium (HWS)
HD
Hardness
62...65 HRC
TR
Thermic treatment
Quenching and tempering
FIN
Surface finishing
Grinding and lapping