您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
ME 10 ME 19 4.5 4.5 50 M2 (Hss)
Rigon
Blanking die-sets
punozni_usa
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rigon/93_trancia/punozni_usa/me.prj},{NB=ME 10 ME 19 4.5 4.5 50 M2 (Hss)},{CODEX=ME 10},{TYPE=ME},{TYPEX='ME','MEC','MEH','MEK','MEJ','MEN','MEV','MEL','MEO','MER','MEY','MEZ'},{D=10},{L1=19},{P=4.500},{PX=[4.5:9.95]},{W=4.50},{WX=[4.5:9.95]},{L=50},{L1X=19,25},{LX=50,56,60,63,70,71,80,90,100},{MAT=M2 (Hss)},{HH=41-55 HRC},{SF=Grinding and lapping},{NOTE=Measurements are carried out on request},{MATX='M2 (Hss)', 'A2 (Hws)', 'PS (PS4)'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Rigon
Description
ME - ME
Bill of material
ME 10 ME 19 4.5 4.5 50 M2 (Hss)
CODE
Code
ME 10 ME 19 4.5 4.5 50 M2 (Hss)
ME 10 ME 19 4.5 4.5 50 M2 (Hss)
TYPE
ME
MEC
MEH
MEK
MEJ
MEN
MEV
MEL
MEO
MER
MEY
MEZ
ME
MEC
MEH
MEK
MEJ
MEN
MEV
MEL
MEO
MER
MEY
MEZ
D
10
10
mm
L1
19
25
19
25
mm
P
mm
Enter value for P
mm
cm
inch
ft
確定
W
mm
Enter value for W
mm
cm
inch
ft
確定
L
50
56
60
63
70
71
80
90
100
50
56
60
63
70
71
80
90
100
mm
MAT
Material
M2 (Hss)
A2 (Hws)
PS (PS4)
M2 (Hss)
A2 (Hws)
PS (PS4)
HH
Head hardness
41-55 HRC
SF
Surface finish
Grinding and lapping
NOTE
Note
Measurements are carried out on request