피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
English
中文
English
ELECTRICITY COMPONENTS
RISUMDHAO
COMPONENT PART
Powered by
CAD모델 선택
EAA1-1-2400-2510-1770 - Prefabricated cable trench
05.07.2023
EAB1-1-12180-300-2870 - Prefabricated walls
05.07.2023
EAD1-1-497-400-50 - Power cover
05.07.2023
EBA10-1-1760-1250-180 - Semi-prefabricated running straight wells
05.07.2023
EBA11-1-1760-2095-180 - Semi-prefabricated pedestrian corner wells
05.07.2023
EBA1-1-2980-2095-1080 - Full prefabricated three-way pedestrian wells in tw...
05.07.2023
EBA1-1-2980-2095-1580 - Fully prefabricated three-way pedestrian wells
05.07.2023
EBA12-1-1760-2095-180 - Semi-prefabricated turning well
05.07.2023
EBA1-2-2980-2095-1080 - Full prefabricated three-way pedestrian wells in th...
05.07.2023
EBA13-1-1000-800-180 - Prefabricated manhole covers
05.07.2023
EBA1-3-2980-2545-1080 - Full precast three-way pedestrian wells in the seco...
05.07.2023
EBA1-4-2980-2545-1580 - Full prefabricated three-row three-layer three-way ...
05.07.2023
EBA1-5-2980-2545-1580 - Full prefabricated three-way pedestrian wells in fo...
05.07.2023
EBA2-1-2980-2095-1580 - Fully prefabricated driving tee wells with two rows...
05.07.2023
EBA2-2-2980-2095-1580 - Full prefabricated driving tee well two rows in the...
05.07.2023
EBA2-3-2980-2545-1580 - Full prefabricated driving tee well two layers thre...
05.07.2023
EBA2-4-2980-2545-2080 - Full prefabricated driving tee well with three laye...
05.07.2023
EBA2-5-2980-2545-2080 - Full prefabricated driving tee well has four layers...
05.07.2023
EBA3-1-1760-1250-1080 - Full prefabricated straight-line pedestrian wells w...
05.07.2023
EBA3-1-1760-1250-1580 - Full prefabricated straight pedestrian well
05.07.2023
EBA3-2-1760-1250-1080 - Full prefabricated straight-line pedestrian wells i...
05.07.2023
EBA3-3-1760-1700-1080 - Full prefabricated straight-line pedestrian wells i...
05.07.2023
EBA3-4-2980-1700-1580 - Full prefabricated pedestrian straight well three l...
05.07.2023
EBA3-5-2980-1700-1580 - Full prefabricated straight-line pedestrian wells w...
05.07.2023
EBA4-1-1760-1250-1580 - Fully prefabricated driving straight well with one ...
05.07.2023
EBA4-2-1760-1250-1580 - Fully prefabricated train straight shaft, two floor...
05.07.2023
EBA4-3-1760-1700-1580 - Fully prefabricated driving straight well on two fl...
05.07.2023
EBA4-4-2980-1700-2080 - Fully prefabricated driving straight line well with...
05.07.2023
EBA4-5-2980-1700-2080 - Fully prefabricated driving straight well with four...
05.07.2023
EBA5-1-1760-2095-1080 - Fully prefabricated pedestrian corner well, one lay...
05.07.2023
EBA5-1-1760-2095-1580 - Full prefabricated pedestrian corner wells
05.07.2023
EBA5-2-1760-2095-1080 - Fully prefabricated pedestrian corner well, two flo...
05.07.2023
EBA5-3-2980-2545-1080 - Fully prefabricated pedestrian corner well on two f...
05.07.2023
EBA5-4-2980-2545-1580 - Fully prefabricated pedestrian corner well with thr...
05.07.2023
EBA5-5-2980-2545-1580 - Fully prefabricated pedestrian corner well with fou...
05.07.2023
EBA6-1-1760-2095-1580 - Fully prefabricated driving corner shaft, one layer...
05.07.2023
EBA6-2-1760-2095-1580 - Fully prefabricated car corner well with two floors...
05.07.2023
EBA6-3-2980-2545-1580 - Fully prefabricated car corner well on two floors a...
05.07.2023
EBA6-4-2980-2545-2080 - Fully prefabricated car corner shaft, three floors ...
05.07.2023
EBA6-5-2980-2545-2080 - Fully prefabricated car corner well with four floor...
05.07.2023
EBA7-1-2980-2095-180 - Semi-prefabricated three-way pedestrian wells
05.07.2023
EBA8-1-2980-2095-180 - Semi-prefabricated running three-way wells
05.07.2023
EBA9-1-1760-1250-180 - Semi-prefabricated straight pedestrian well
05.07.2023
EBB10-1-3240-4280-2000 - 3.0x1.5×1.8 Fully prefabricated octagonal four-way...
05.07.2023
EBB1-10-6240-1600-1700 - 6.0×1.3×1.5 Fully prefabricated straight-line cabl...
05.07.2023
EBB11-10-6240-1600-180 - 6.0×1.3×1.5 Semi-pre-formed linear cable well (ped...
05.07.2023
EBB11-11-3240-2200-180 - 3.0×1.9×1.5 Semi-pre-formed linear cable well (ped...
05.07.2023
EBB11-12-6240-2200-180 - 6.0×1.9×1.5 Semi-pre-formed linear cable well (ped...
05.07.2023
EBB11-1-3240-1900-180 - 3.0×1.6×1.9 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB1-11-3240-2200-1700 - 3.0×1.9×1.5 Fully prefabricated straight-line cabl...
05.07.2023
EBB11-13-3240-1600-180 - 3.0×1.3×1. Semi-prefabricated linear cable well (p...
05.07.2023
EBB11-14-6240-1600-180 - 6.0×1.3×1.8 Semi-prefabricated linear cable well (...
05.07.2023
EBB11-15-3240-2200-180 - 3.0×1.9×1.8 Semi-pre-formed linear cable well (ped...
05.07.2023
EBB11-16-6240-2200-180 - 6.0×1.9×1.8 Semi-pre-formed linear cable well (ped...
05.07.2023
EBB11-2-6240-1900-180 - 6.0×1.6×1.9 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB1-12-6240-2200-1700 - 6.01.91.5 Fully prefabricated straight line cable ...
05.07.2023
EBB1-1-3240-1900-2100 - 3.0×1.6×1.9 Fully prefabricated straight-line cable...
05.07.2023
EBB1-13-3240-1600-2000 - 6.0×1.9×1.5 Fully prefabricated straight-line cabl...
05.07.2023
EBB11-3-3240-2300-180 - 3.0×2.0×1.9 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB1-14-6240-1600-2000 - 6.0×1.3×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB11-4-6240-2300-180 - 6.0×2.0×1.9 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB11-5-3240-1500-180 - 3.0×1.2×1.5 Semi-prefabricated linear cable well (p...
05.07.2023
EBB1-15-3240-2200-2000 - 3.0×1.9×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB11-6-6240-1500-180 - 6.0×1.2×1.5 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB1-16-6240-2200-2000 - 6.0×1.9×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB11-7-3240-2000-180 - 3.0×1.7×1.5 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB11-8-6240-2000-180 - 6.0×1.7×1.5 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB11-9-3240-1600-180 - 3.0×1.3×1.5 Semi-pre-formed linear cable well (pede...
05.07.2023
EBB12-10-6240-1600-180 - 6.0×1.3×1.5 Semi-prefabricated straight cable well...
05.07.2023
EBB12-11-3240-2200-180 - 3.0×1.9×1.5 Semi-prefabricated straight cable well...
05.07.2023
EBB12-12-6240-2200-180 - 6.0×1.9×1.5 Semi-prefabricated straight cable well...
05.07.2023
EBB12-1-3240-1900-180 - 3.0×1.6×1.9 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-13-3240-1600-180 - 3.0×1.3×1.8 Semi-prefabricated straight cable well...
05.07.2023
EBB12-14-6240-1600-180 - 6.0×1.3×1.8 Semi-prefabricated straight cable well...
05.07.2023
EBB12-15-3240-2200-180 - 3.0×1.9×1.8 Semi-prefabricated straight cable well...
05.07.2023
EBB12-16-6240-2200-180 - 6.0×1.9×1.8 Semi-prefabricated straight cable well...
05.07.2023
EBB12-2-6240-1900-180 - 6.0×1.6×1.9 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-3-3240-2300-180 - 3.0×2.0×1. Semi-prefabricated straight cable well (...
05.07.2023
EBB12-4-6240-2300-180 - 6.0×2.0×1.9 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-5-3240-1500-180 - 3.0×1.2×1.5 Semi-prefabricated straight cable well ...
05.07.2023
EBB1-2-6240-1900-2100 - 6.0×1.6×1.9 Fully prefabricated straight-line cable...
05.07.2023
EBB12-6-6240-1500-180 - 6.0×1.2×1.5 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-7-3240-2000-180 - 3.0×1.7×1.5 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-8-6240-2000-180 - 6.0×1.7×1.5 Semi-prefabricated straight cable well ...
05.07.2023
EBB12-9-3240-1600-180 - 3.0×1.3×1.5 Semi-prefabricated straight cable well ...
05.07.2023
EBB13-1-3240-2740-180 - 3.0x1.2×1.5 Semi-precast Angle Cable well (pedestri...
05.07.2023
EBB13-1-4990-3390-180 - Semi-prefabricated pedestrian corner cable well
05.07.2023
EBB13-2-3240-3240-180 - 3.0x1.7×1.5 Semi-precast Angle Cable well (pedestri...
05.07.2023
EBB1-3-3240-2300-2100 - 3.0×2.0×1.9 Fully prefabricated straight-line cable...
05.07.2023
EBB13-3-4990-3390-180 - 4.69x1.6×1.9 Semi-precast Angle Cable well (pedestr...
05.07.2023
EBB13-4-4990-3790-180 - 4.69x2.0×1.9 Semi-precast Angle Cable well (pedestr...
05.07.2023
EBB13-5-3240-3440-180 - 3.0x1.9×1.5 Semi-precast Angle Cable well (pedestri...
05.07.2023
EBB13-6-3240-2840-180 - 3.0x1.3×1.8 Semi-precast Angle Cable Well (pedestri...
05.07.2023
EBB13-7-3240-3440-180 - 3.0x1.9×1.8 Semi-precast Angle Cable well (pedestri...
05.07.2023
EBB14-1-3240-2740-180 - 3.0x1.2×1.5 Semi-prefabricated corner cable well (d...
05.07.2023
EBB14-1-4990-3390-180 - Semi-prefabricated cable well for turning traffic
05.07.2023
EBB14-2-3240-3240-180 - 3.0x1.7×1.5 Semi-prefabricated corner cable well (d...
05.07.2023
EBB14-3-4990-3390-180 - 4.69x1.6×1.9 Semi-prefabricated corner cable well (...
05.07.2023
EBB14-4-4990-3790-180 - 4.69x2.0×1.9 Semi-prefabricated corner cable well (...
05.07.2023
EBB14-5-3240-3440-180 - 3.0x1.9×1.5 Semi-prefabricated corner cable well (d...
05.07.2023
EBB1-4-6240-2300-2100 - 6.0×2.0×1.9 Fully prefabricated straight-line cable...
05.07.2023
EBB14-6-3240-2840-180 - 3.0x1.3×1.8 Semi-prefabricated corner cable well (d...
05.07.2023
EBB14-7-3240-3440-180 - 3.0x1.9×1.8 Semi-prefabricated corner cable well (d...
05.07.2023
EBB15-1-3240-2740-180 - 3.0x1.2×1.5 Semi-prefabricated three-way cable (ped...
05.07.2023
EBB15-1-4990-3140-180 - Semi-prefabricated three-way pedestrian cable well
05.07.2023
EBB15-2-3240-3240-180 - 3.0x1.7×1.5 Semi-prefabricated three-way cable well...
05.07.2023
EBB1-5-3240-1500-1700 - 3.0×1.2×1.5 Fully prefabricated straight-line cable...
05.07.2023
EBB15-3-4990-3140-180 - 4.69x1.6×1.9 Semi-prefabricated triple cable well (...
05.07.2023
EBB15-4-3240-2840-180 - 3.0x1.3×1.5 Semi-prefabricated three-way cable well...
05.07.2023
EBB15-5-4990-3540-180 - 4.69x2.0×1.9 Semi-prefabricated triple cable well (...
05.07.2023
EBB15-6-3240-2840-180 - 3.0x1.3×1.8 Semi-prefabricated three-way cable well...
05.07.2023
EBB15-7-3240-3440-180 - 3.0x1.9×1.8 Semi-prefabricated triple cable well (p...
05.07.2023
EBB16-1-3240-2740-180 - 3.0x1.2×1.5 Semi-prefabricated three-way cable (for...
05.07.2023
EBB16-1-4990-3140-180 - Semi-prefabricated travelling three-way cable well
05.07.2023
EBB16-2-3240-3240-180 - 3.0x1.7×1.5 Semi-prefabricated three-way cable well...
05.07.2023
EBB16-3-4990-3140-180 - 4.69x1.6×1.9 Semi-prefabricated three-way cable wel...
05.07.2023
EBB16-4-3240-2840-180 - 3.0x1.3×1.5 Semi-prefabricated three-way cable well...
05.07.2023
EBB16-5-4990-3540-180 - 4.69x2.0×1.9 Semi-prefabricated three-way cable wel...
05.07.2023
EBB1-6-6240-1500-1700 - 6.0×1.2×1.5 Fully prefabricated straight-line cable...
05.07.2023
EBB16-6-3240-2840-180 - 3.0x1.3×1.8 Semi-prefabricated three-way cable well...
05.07.2023
EBB16-7-3240-3440-180 - 3.0x1.9×1.8 Semi-prefabricated three-way cable well...
05.07.2023
EBB17-10-3240-4080-180 - 3.0x1.3×1.8 Semi-prefabricated four-way cable well...
05.07.2023
EBB17-11-3240-4680-180 - 3.0x1.9×1.8 Semi-prefabricated four-way cable well...
05.07.2023
EBB17-12-3240-4680-180 - 3.0x1.9(1.3)×1.8 Semi-prefabricated four-way cable...
05.07.2023
EBB17-1-3240-3980-180 - 3.0x1.2×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB17-1-4990-4380-180 - Semi-prefabricated four-way pedestrian cable well
05.07.2023
EBB17-2-3240-4480-180 - 3.0x1.7×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB1-7-3240-2000-1700 - 3.0×1.7×1.5 Fully prefabricated straight-line cable...
05.07.2023
EBB17-3-4990-4380-180 - 4.69x1.6×1.9 Semi-prefabricated 4-way cable well (p...
05.07.2023
EBB17-4-3240-4080-180 - 3.0x1.3×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB17-5-4990-4780-180 - 4.69x2.0×1.9 Semi-prefabricated 4-way cable well (p...
05.07.2023
EBB17-6-3240-4680-180 - 3.0x1.9×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB17-7-3240-4480-180 - 3.0x1.7(1.2)×1.5 Semi-prefabricated four-way cable ...
05.07.2023
EBB17-8-4990-4380-180 - 4.69x1.6(2.0)×1.9 Semi-prefabricated four-way cable...
05.07.2023
EBB17-9-3240-4680-180 - 3.0x1.9(1.3)×1.5 Semi-prefabricated four-way cable ...
05.07.2023
EBB18-10-3240-4080-180 - 3.0x1.3×1.8 Semi-prefabricated four-way cable well...
05.07.2023
EBB18-11-3240-4680-180 - 3.0x1.9×1.8 Semi-prefabricated four-way cable well...
05.07.2023
EBB18-12-3240-4680-180 - 3.0x1.9(1.3)×1.8 Semi-prefabricated four-way cable...
05.07.2023
EBB18-1-3240-3980-180 - 3.0x1.2×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB18-1-4990-4380-180 - Semi-prefabricated vehicular four-way cable well
05.07.2023
EBB18-2-3240-4480-180 - 3.0x1.7×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB18-3-4990-4380-180 - 4.69x1.6×1. Semi-prefabricated four-way cable well ...
05.07.2023
EBB18-4-3240-4080-180 - 3.0x1.3×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB18-5-4990-4780-180 - 4.69x2.0×1.9 Semi-prefabricated four-way cable well...
05.07.2023
EBB1-8-6240-2000-1700 - 6.0×1.7×1.5 Fully prefabricated linear cable well (...
05.07.2023
EBB18-6-3240-4680-180 - 3.0x1.9×1.5 Semi-prefabricated four-way cable well ...
05.07.2023
EBB18-7-3240-4480-180 - 3.0x1.7(1.2)×1.5 Semi-prefabricated four-way cable ...
05.07.2023
EBB18-8-4990-4380-180 - 4.69x1.6(2.0)×1.9 Semi-prefabricated four-way cable...
05.07.2023
EBB18-9-3240-4680-180 - 3.0x1.9(1.3)×1.5 Semi-prefabricated four-way cable ...
05.07.2023
EBB19-1-3240-4280-180 - 3.0x1.5×1.8 Semi-prefabricated octagonal four-way c...
05.07.2023
EBB1-9-3240-1600-1700 - 3.0×1.3×1.5Fully prefabricated straight line cable ...
05.07.2023
EBB20-1-3240-4280-180 - 3.0x1.5×1.8 Semi-prefabricated octagonal four-way c...
05.07.2023
EBB2-10-6240-1600-1700 - 6.0×1.3×1.5 Fully prefabricated linear cable well ...
05.07.2023
EBB21-1-1750-1250-100 - Pedestrian series circular manhole
05.07.2023
EBB2-11-3240-2200-1700 - 3.0×1.9×1.5 Fully prefabricated linear cable well ...
05.07.2023
EBB2-12-6240-2200-1700 - 6.0×1.9×1.5 Fully prefabricated linear cable well ...
05.07.2023
EBB2-1-3240-1900-2100 - 3.0×1.6×1.9 Fully prefabricated linear cable well (...
05.07.2023
EBB2-13-3240-1600-2000 - 3.0×1.3×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB2-14-6240-1600-2000 - 6.0×1.3×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB2-15-3240-2200-2000 - 3.0×1.9×1.8 Fully prefabricated straight cable wel...
05.07.2023
EBB2-16-6240-2200-2000 - 6.0×1.9×1.8 Fully prefabricated linear cable well ...
05.07.2023
EBB22-1-1750-1250-100 - Train series circular manhole
05.07.2023
EBB2-2-6240-1900-2100 - 6.0×1.6×1.9 Fully prefabricated linear cable well (...
05.07.2023
EBB2-3-3240-2300-2100 - 3.0×2.0×1.9Fully prefabricated linear cable well (d...
05.07.2023
EBB2-4-6240-2300-2100 - 6.0×2.0×1.9 Fully prefabricated linear cable well (...
05.07.2023
EBB2-5-3240-1500-1700 - 3.0×1.2×1.5 Fully prefabricated linear cable well (...
05.07.2023
EBB2-6-6240-1500-1700 - 6.0×1.2×1.5Fully prefabricated linear cable well (d...
05.07.2023
EBB2-7-3240-2000-1700 - 3.0×1.7×1.5 Fully prefabricated linear cable well (...
05.07.2023
EBB2-8-6240-2000-1700 - 6.0×1.7×1.5 Fully prefabricated linear cable well (...
05.07.2023
EBB2-9-3240-1600-1700 - 3.0×1.3×1.5 Fully prefabricated linear cable well (...
05.07.2023
EBB3-1-3240-2740-1700 - 3.0x1.2×1.5 Fully precast Angle Cable Well (pedestr...
05.07.2023
EBB3-1-4990-3390-2100 - Fully prefabricated pedestrian corner cable well
05.07.2023
EBB3-2-3240-3240-1700 - 3.0x1.7×1.5 Fully precast Angle Cable well (pedestr...
05.07.2023
EBB3-3-4990-3390-2100 - 4.69x1.6×1.9 Fully precast Angle Cable Well (pedest...
05.07.2023
EBB3-4-4990-3790-2100 - 4.69x2.0×1.9 Fully precast Angle Cable Well (pedest...
05.07.2023
EBB3-5-3240-3440-1700 - 3.0x1.9×1.5 Fully precast Angle Cable Well (pedestr...
05.07.2023
EBB3-6-3240-2840-2000 - 3.0x1.3×1.8 Fully precast Angle Cable Well (Pedestr...
05.07.2023
EBB3-7-3240-3440-2000 - 3.0x1.9×1.8 Fully precast Angle Cable Well (Pedestr...
05.07.2023
EBB4-1-3240-2740-1700 - 3.0x1.2×1. Fully prefabricated corner cable well (d...
05.07.2023
EBB4-1-4990-3390-2100 - Fully prefabricated cable well for running angle
05.07.2023
EBB4-2-3240-3240-1700 - 3.0x1.7×1. Fully prefabricated corner cable well (d...
05.07.2023
EBB4-3-4990-3390-2100 - 4.69x1.6×1.9 Fully prefabricated corner cable well ...
05.07.2023
EBB4-4-4990-3790-2100 - 4.69x2.0×1.9 Fully prefabricated corner cable well ...
05.07.2023
EBB4-5-3240-3440-1700 - 3.0x1.9×1.5 Fully prefabricated corner cable well (...
05.07.2023
EBB4-6-3240-2840-2000 - 3.0x1.3×1.8 Fully prefabricated corner cable well (...
05.07.2023
EBB4-7-3240-3440-2000 - 3.0x1.9×1.8 Fully prefabricated corner cable well (...
05.07.2023
EBB5-1-3240-2740-1700 - 3.0x1.2×1.5 Fully prefabricated three-way cable (pe...
05.07.2023
EBB5-1-4990-3140-2100 - Fully prefabricated three-way pedestrian cable well
05.07.2023
EBB5-2-3240-3240-1700 - 3.0x1.7×1.5 Fully prefabricated three-way cable wel...
05.07.2023
EBB5-3-4990-3140-2100 - 4.69x1.6×1.9 Fully prefabricated three-way cable we...
05.07.2023
EBB5-4-3240-2840-1700 - 3.0x1.3×1.5 Fully prefabricated three-way cable wel...
05.07.2023
EBB5-5-4990-3540-2100 - 4.69x2.0×1.9 Fully prefabricated three-way cable we...
05.07.2023
EBB5-6-3240-2840-2000 - 3.0x1.3×1.8 Fully prefabricated three-way cable wel...
05.07.2023
EBB5-7-3240-3440-2000 - 3.0x1.9×1.8 Fully prefabricated three-way cable wel...
05.07.2023
EBB6-1-3240-2740-1700 - 3.0x1.2×1.5 Fully prefabricated three-way cable (dr...
05.07.2023
EBB6-1-4990-3140-2100 - Fully prefabricated three-way cable wells for runni...
05.07.2023
EBB6-2-3240-3240-1700 - 3.0x1.7×1.5 Fully prefabricated three-way cable wel...
05.07.2023
EBB6-3-4990-3140-2100 - 4.69x1.6×1.9 Fully prefabricated three-way cable we...
05.07.2023
EBB6-4-3240-2840-1700 - 3.0x1.3×1.5 Fully prefabricated three-way cable wel...
05.07.2023
EBB6-5-4990-3540-2100 - 4.69x2.0×1.9 Fully prefabricated three-way cable we...
05.07.2023
EBB6-6-3240-2840-2000 - 3.0x1.3×1.8 Fully prefabricated three-way cable wel...
05.07.2023
EBB6-7-3240-3440-2000 - 3.0x1.9×1.8 Fully prefabricated three-way cable wel...
05.07.2023
EBB7-10-3240-4080-2000 - 3.0x1.3×1.8 Fully prefabricated four-way cable wel...
05.07.2023
EBB7-11-3240-4680-2000 - 3.0x1.9×1.8 Fully prefabricated four-way cable wel...
05.07.2023
EBB7-12-3240-4680-2000 - 3.0x1.9(1.3)×1.8 Fully prefabricated four-way cabl...
05.07.2023
EBB7-1-3240-3980-1700 - 3.0x1.2×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB7-1-4990-4380-2100 - Fully prefabricated four-way pedestrian cable well
05.07.2023
EBB7-2-3240-4480-1700 - 3.0x1.7×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB7-3-4990-4380-2100 - 4.69x1.6×1.9 Fully prefabricated four-way cable wel...
05.07.2023
EBB7-4-3240-4080-1700 - 3.0x1.3×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB7-5-4990-4780-2100 - 4.69x2.0×1.9 Fully prefabricated four-way cable wel...
05.07.2023
EBB7-6-3240-4680-1700 - 3.0x1.9×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB7-7-3240-4480-1700 - 3.0x1.7(1.2)×1.5 Fully prefabricated four-way cable...
05.07.2023
EBB7-8-4990-4380-2100 - 4.69x1.6(2.0)×1.9 Fully prefabricated four-way cabl...
05.07.2023
EBB7-9-3240-4680-1700 - 3.0x1.9(1.3)×1.5 Fully prefabricated four-way cable...
05.07.2023
EBB8-10-3240-4080-2000 - 3.0x1.3×1.8 Fully prefabricated four-way cable wel...
05.07.2023
EBB8-11-3240-4680-2000 - 3.0x1.9×1.8 Fully prefabricated four-way cable wel...
05.07.2023
EBB8-12-3240-4680-2000 - 3.0x1.9(1.3)×1.8 Fully prefabricated four-way cabl...
05.07.2023
EBB8-1-3240-3980-1700 - 3.0x1.2×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB8-1-4990-4380-2100 - Fully prefabricated vehicular four-way cable well
05.07.2023
EBB8-2-3240-4480-1700 - 3.0x1.7×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB8-3-4990-4380-2100 - 4.69x1.6×1.9 Fully prefabricated four-way cable wel...
05.07.2023
EBB8-4-3240-4080-1700 - 3.0x1.3×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB8-5-4990-4780-2100 - 4.69x2.0×1.9 Fully prefabricated four-way cable wel...
05.07.2023
EBB8-6-3240-4680-1700 - 3.0x1.9×1.5 Fully prefabricated four-way cable well...
05.07.2023
EBB8-7-3240-4480-1700 - 3.0x1.7(1.2)×1.5 Fully prefabricated four-way cable...
05.07.2023
EBB8-8-4990-4380-2100 - 4.69x1.6(2.0)×1.9 Fully prefabricated four-way cabl...
05.07.2023
EBB8-9-3240-4680-1700 - 3.0x1.9(1.3)×1.5 Fully prefabricated four-way cable...
05.07.2023
EBB9-1-3240-4280-2000 - 3.0x1.5×1.8 Fully prefabricated octagonal four-way ...
05.07.2023
EBC1-1-1600-900-400 - Electric vehicle single-row arrangement of semi-prefa...
05.07.2023
EBC2-1-900-700-400 - Electric vehicle double-row arrangement of semi-prefab...
05.07.2023
EBC3-1-3075-900-400 - Electric Vehicle I-1 full prefabricated cable trench
05.07.2023
EBC4-1-3050-900-400 - Electric Vehicle I-2 full prefabricated cable trench
05.07.2023
EBC5-1-2025-900-400 - Type II-1 prefabricated cable trench for electric veh...
05.07.2023
EBC6-1-2050-900-400 - Electric Vehicle II-2 full prefabricated cable trench
05.07.2023
EBD1-1-5000-860-670 - Split electric power pipe
05.07.2023
EBD2-10-6100-865-600 - 2x3 column U cable drain (aperture 175mm)
05.07.2023
EBD2-11-6100-650-650 - 2x2 line U cable drain (aperture 200mm)
05.07.2023
EBD2-12-6100-600-600 - 2x2 line U cable drain (aperture 175mm)
05.07.2023
EBD2-1-6100-1190-900 - Integral Power Drain
05.07.2023
EBD2-2-6100-1090-825 - 3x4 line U cable drain (aperture 175mm)
05.07.2023
EBD2-3-6100-940-900 - 3x3 column U cable drain (200mm)
05.07.2023
EBD2-4-6100-865-825 - 3x3 column U cable drain (aperture 175mm)
05.07.2023
EBD2-5-6100-900-650 - 3x2 line U cable drain (aperture 200mm)
05.07.2023
EBD2-6-6100-825-600 - 3x2 line U cable drain (aperture 175mm)
05.07.2023
EBD2-7-6100-1190-650 - 2x4 line U cable drain (200mm)
05.07.2023
EBD2-8-6100-1090-600 - 2x4 line U cable drain (aperture 175mm)
05.07.2023
EBD2-9-6100-940-650 - 2x3 line U cable drain (200mm)
05.07.2023
EBE10-1-2400-1700-180 - Semi-prefabricated 16-wire cable trench (pedestrian...
05.07.2023
EBE11-1-2400-3580-180 - Semi-prefabricated sixteen wire cable trench (pedes...
05.07.2023
EBE1-1-2400-1430-1580 - Full prefabricated eight-wire cable trench (pedestr...
05.07.2023
EBE12-1-2400-3580-180 - Semi-prefabricated sixteen-wire cable trench (runni...
05.07.2023
EBE13-1-2400-1580-1100 - 3 × 350mm single side bracket full prefabricated c...
05.07.2023
EBE14-1-2400-1580-1100 - 3 × 350mm single side bracket full prefabricated c...
05.07.2023
EBE15-1-2400-1680-1100 - 3 × 500mm single side bracket full prefabricated c...
05.07.2023
EBE16-1-2400-1680-1100 - 3 × 500mm single side bracket full prefabricated c...
05.07.2023
EBE17-1-2400-1580-1350 - 4 × 350mm single side bracket full prefabricated c...
05.07.2023
EBE18-1-2400-1580-1350 - 4 × 350mm single side bracket full prefabricated c...
05.07.2023
EBE19-1-2400-1680-1350 - 4 × 500mm single side bracket full prefabricated c...
05.07.2023
EBE20-1-2400-1680-1350 - 4 × 500mm single side bracket full prefabricated c...
05.07.2023
EBE21-1-2400-2080-1100 - 3 × 350mm double side bracket full prefabricated c...
05.07.2023
EBE2-1-2400-1430-1580 - Full prefabricated eight-wire cable trench (running...
05.07.2023
EBE22-1-2400-2080-1100 - 3 × 350mm double side bracket full prefabricated c...
05.07.2023
EBE23-1-2400-2380-1100 - 3 × 500mm double side bracket full prefabricated c...
05.07.2023
EBE24-1-2400-2380-1100 - 3 × 500mm double side bracket full prefabricated c...
05.07.2023
EBE25-1-2400-2080-1350 - 4 × 350mm double side bracket full prefabricated c...
05.07.2023
EBE26-1-2400-2080-1350 - 4 × 350mm double side bracket full prefabricated c...
05.07.2023
EBE27-1-2400-2380-1350 - 4 × 500mm double side bracket full prefabricated c...
05.07.2023
EBE28-1-2400-2380-1350 - 4 × 500mm double side bracket full prefabricated c...
05.07.2023
EBE29-1-2400-1680-1600 - 5 × 500mm single-side bracket full prefabricated c...
05.07.2023
EBE30-1-2400-1680-1600 - 5 × 500mm single side bracket full prefabricated c...
05.07.2023
EBE31-1-2400-2380-1600 - 5 × 500mm prefabricated cable trench (pedestrian) ...
05.07.2023
EBE3-1-2400-1880-1580 - Full prefabricated 16-wire cable trench (pedestrian...
05.07.2023
EBE32-1-2400-2380-1600 - 5 × 500mm double side bracket full prefabricated c...
05.07.2023
EBE33-1-2400-1400-180 - Semi-prefabricated cable trench (pedestrian) with 3...
05.07.2023
EBE34-1-2400-1400-180 - 3 × 350mm semi-prefabricated cable trench with one ...
05.07.2023
EBE35-1-2400-1500-180 - Semi-prefabricated cable trench (pedestrian) with 3...
05.07.2023
EBE36-1-2400-1500-180 - Semi-prefabricated cable trench with 3 × 500mm sing...
05.07.2023
EBE37-1-2400-1400-180 - Semi-prefabricated cable trench (pedestrian) with 4...
05.07.2023
EBE38-1-2400-1400-180 - 4 × 350mm semi-prefabricated cable trench with one ...
05.07.2023
EBE39-1-2400-1500-180 - Semi-prefabricated cable trench (pedestrian) with 4...
05.07.2023
EBE40-1-2400-1500-180 - Semi-prefabricated cable trench with 4 × 500mm sing...
05.07.2023
EBE41-1-2400-1900-180 - Semi-prefabricated cable trench (pedestrian) with 3...
05.07.2023
EBE4-1-2400-1880-1580 - Full prefabricated 16-wire cable trench (pedestrian...
05.07.2023
EBE42-1-2400-1900-180 - 3 × 350mm double side bracket semi-prefabricated ca...
05.07.2023
EBE43-1-2400-2200-180 - Semi-prefabricated cable trench (pedestrian) with 3...
05.07.2023
EBE44-1-2400-2200-180 - Semi-prefabricated cable trench with 3 × 500mm doub...
05.07.2023
EBE45-1-2400-1900-180 - Semi-prefabricated cable trench (pedestrian) with 4...
05.07.2023
EBE46-1-2400-1900-180 - 4 × 350mm double side bracket semi-prefabricated ca...
05.07.2023
EBE47-1-2400-2200-180 - Semi-prefabricated cable trench (pedestrian) with 4...
05.07.2023
EBE48-1-2400-2200-180 - 4 × 500mm semi-prefabricated cable trench with doub...
05.07.2023
EBE49-1-2400-2200-180 - Semi-prefabricated cable trench (pedestrian) with 5...
05.07.2023
EBE50-1-2400-2200-180 - 5 × 500mm semi-prefabricated cable trench with one ...
05.07.2023
EBE51-1-2400-2200-180 - Semi-prefabricated cable trench (pedestrian) with 5...
05.07.2023
EBE5-1-2400-3760-1580 - Fully prefabricated sixteen-wire cable trench (pede...
05.07.2023
EBE52-1-2400-2200-180 - 5 × 500mm semi-prefabricated cable trench with doub...
05.07.2023
EBE6-1-2400-3760-1580 - Fully prefabricated sixteen-wire cable trench (runn...
05.07.2023
EBE7-1-2400-1250-180 - Semi-prefabricated eight-wire cable trench (pedestri...
05.07.2023
EBE8-1-2400-1250-180 - Semi-prefabricated eight-wire cable trench (running)
05.07.2023
EBE9-1-2400-1700-180 - Semi-prefabricated 16-wire cable trench (pedestrian)
05.07.2023
EBF10-1-3540-2800-300 - Semi-prefabricated box to change the foundation
05.07.2023
EBF1-1-1390-900-640 - Base of cable docking box
05.07.2023
EBF2-1-1510-1420-1310 - Manhole
05.07.2023
EBF3-1-4210-1700-1390 - Six-interval outdoor switch box base
05.07.2023
EBF4-1-3290-1700-1390 - Four-bay outdoor switch box base
05.07.2023
EBF5-1-3540-2800-1530 - The box changes the foundation
05.07.2023
EBF6-1-900-640-80 - Semi-prefabricated cable docking box foundation
05.07.2023
EBF7-1-1420-1310-200 - Semi-prefabricated manhole
05.07.2023
EBF8-1-4210-1700-300 - Semi-prefabricated six-interval outdoor switch box b...
05.07.2023
EBF9-1-3290-1700-300 - Semi-prefabricated four-bay outdoor switch box base
05.07.2023
EBG10-1-1850-495-100 - GB-R1-6(pedestrian)1850x495x100
05.07.2023
EBG1-1-1100-300-100 - Deck III-1(pedestrian)1100 * 300 * 100
05.07.2023
EBG11-1-2050-495-100 - GB-R1-7(pedestrian)2050x495x100
05.07.2023
EBG12-1-2150-495-100 - GB-R1-8(pedestrian)2150x495x100
05.07.2023
EBG13-1-1250-495-100 - GB-C1-1(running)1250x495x100
05.07.2023
EBG14-1-1350-495-100 - GB-C1-2(running)1350x495x100
05.07.2023
EBG15-1-1450-495-100 - GB-C1-3(running)1450x495x100
05.07.2023
EBG16-1-1650-495-100 - GB-C1-4(running)1650x495x100
05.07.2023
EBG17-1-1750-495-100 - GB-C1-5(running)1750x495x100
05.07.2023
EBG18-1-1850-495-100 - GB-C1-6(running)1850x495x100
05.07.2023
EBG19-1-2050-495-100 - GB-C1-7(running)2050x495x100
05.07.2023
EBG20-1-2150-495-100 - GB-C1-8(running)2150x495x100
05.07.2023
EBG2-1-1550-300-100 - Deck Iii-2(pedestrian)1550 * 300 * 100
05.07.2023
EBG3-1-1100-300-100 - Cover Plate IV-1(running)1100 * 300 * 100
05.07.2023
EBG4-1-1550-300-100 - Cover Plate IV-2(Lane 1550 * 300 * 100
05.07.2023
EBG5-1-1250-495-100 - GB-R1-1(pedestrian)1250x495x100
05.07.2023
EBG6-1-1350-495-100 - GB-R1-2(pedestrian)1350x495x100
05.07.2023
EBG7-1-1450-495-100 - GB-R1-3(pedestrian)1450x495x100
05.07.2023
EBG8-1-1650-495-100 - GB-R1-4(pedestrian)1650x495x100
05.07.2023
EBG9-1-1750-495-100 - GB-R1-5(pedestrian)1750x495x100
05.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진