??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Rittal
Description
VX Earthquake kit - for Baying enclosure system VX25
Bill of material
8618.600
BEST
Model No. SZ
8618.600
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Earthquake kit
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
CNSECLASS51
27-18-92-34
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620