??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Rittal
Description
Earthquake base/plinth - Height 100 mm
Bill of material
8601.860
BEST
Model No.
8601.860
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Earthquake base/plinth
BEZ2
Designation 2
Sheet steel, 100 mm high
B
Width
800 mm
H
Height
100 mm
T
Depth
600 mm
GEW
Weight
15.900 kg
CNSECLASS51
27-18-20-02
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721