??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
SLL 804 CSA - Linear feeder
Bill of material
31078203
TYP
Type
CNSORDERNO
Article No.
SPEZ
specification
CSA 110V 60Hz
A
vibrator top lenght
2800 mm
B
lenght of counter mass
2350 mm
C
mount dimension
1900 mm
C1
270 mm
C2
87 mm
C3
M8
F
Total width
127 mm
G
oscillator wide
mm
G1
alternative fixing position
mm
H
Total height
172 mm
L
Total length
2850 mm
M
Weight of linear feeder drive
76 kg
N
max. load of the linear track (including components)
ca. 62 kg
O
max. track length
3000 mm
P
current consumtion
2,5 (A)
Q
Type of protection
IP 54
R
vibrating frequency
50 Hz
S
Connection cable length
1750 mm
T
suitable stand type
UTL 2