??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Rhein-Nadel-Automation
Description
SLL 804 Z - Linear feeder
Bill of material
31098633
TYP
Type
CNSORDERNO
Article No.
SPEZ
specification
A
vibrator top lenght
mm
B
lenght of counter mass
mm
C
mount dimension
mm
C1
mm
C2
87 mm
C3
M8
F
Total width
127 mm
G
oscillator wide
mm
G1
alternative fixing position
mm
H
Total height
172 mm
L
Total length
mm
M
Weight of linear feeder drive
N
max. load of the linear track (including components)
O
max. track length
mm
P
current consumtion
1,25(A)
Q
Type of protection
IP 54
R
vibrating frequency
50 Hz
S
Connection cable length
1750 mm
T
suitable stand type
UTL 2