您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
700-HX86SU24
Rockwell Automation
Relays & Timers
General Purpose Electronic Timers and Counters
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rockwellautomation/relays_and_timers/gp_el_timers_and_counters/700_hx.prj},{NB=700-HX86SU24},{TM=8 - Multi-Function Timing Relay (14 Functions)},{CC=6 - SPDT Contact Arrangement},{TR=S - 0.050 seconds to 9999 hours},{CV=U24},{H=57.910},{L=48.010},{W=84.070}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
700-HX Multi-Function, Multi-Range Digital Timing Relay - 700-HX
Bill of material
700-HX86SU24
CN
Catalog Number
700-HX86SU24
DESC
Description
AC/DC Display Digital Timing Relay
TM
Timing Mode
8 - Multi-Function Timing Relay (14 Functions)
CC
Contact Configuration
6 - SPDT Contact Arrangement
TR
Timing Range
S - 0.050 seconds to 9999 hours
CV
Coil Voltage
U24 - 12-24 V DC / 24 V AC 50/60Hz
A17 - 100-240 V AC 50/60Hz
U24 - 12-24 V DC / 24 V AC 50/60Hz
A17 - 100-240 V AC 50/60Hz