??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rohde
Description
Series FG4-P3 | Functional Handles - Automation: pneumatic handles with 3/2-solenoid valves, aluminum, plastic / polyamide, black or natural color
Bill of material
01_funktionsgriffe - FG4-P3 - FG4-P3_A300_11
BEST
Order no.
BA
Drilling distance
300
L
Total length
360
M
Thread
M6
T
Depth
9
H
Height
60
B
Width
28
MAT
Material
ledge: aluminium | shank: Polyamid PA6
O
Surface
anodized
FARBE
Colour
silver
AUS
Version
attachment from behind
V
Version
PDF
Catalog page
296