您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
PDT 150 PB
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-P
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_p/pdt_pst_pk_pb_p_asmtab.prj},{NB=PDT 150 PB},{ORDERNO=PDT 150 PB},{WDAB=150x40},{LC=400},{H=195},{TP=135x110},{HS=105x80},{HD=10.5},{SR=170},{WB=Roller bearing},{WHEEL=150 PB 20},{VER=14},{PPATH=assemblies/pdt_pst_pk_pb_p_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Rollenbau
Description
PDT/PST-PK/PB/P - Swivel castor with total lock
Bill of material
PDT 150 PB
ORDERNO
Article-number
PDT 150 PB
PDT 150 PB
WDAB
Wheel-Ø A x width B
150x40
150x40
mm
LC
Load capacity
400
400
kg
H
Overall height H
195
195
mm
TP
Dimension of top plate
135x110
135x110
mm
HS
Hole spacing
105x80
105x80
mm
HD
Hole-Ø
10.5
10.5
mm
SR
Swivel radius
170
170
mm
WB
Wheel bearing
Roller bearing
Roller bearing