??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Rollenbau
Description
CRT-PUK - Swivel castor with total lock
Bill of material
CRT 150 PUK
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
mm
LC
Load capacity
50 kg
H
Overall height H
mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
mm
BD
Bore diameter
8 mm
WB
Ball bearing