??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Rollenbau
Description
532 M8/M10/M12 P - Chair Castor
Bill of material
532 M8 50 P
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
52x8+8 mm
LC
Load capacity
40 kg
H
Overall height H
62 mm
TH
Thread
mm
SR
Swivel radius
46 mm
WB
Wheel bearing
Nylon plain bearing