??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-G 40x80 - Aluminium profile system
Bill of material
4B850000010 AluProfil F-G 40x80, L=10
ARTIKEL
Article description
Aluprofile F-G 40x80
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
1220 mm²
IX
Geometrical moment of inertia Ix
20.9 cm^4
IY
Geometrical moment of inertia Iy
82.3 cm^4
WX
Axial section modulus
5.2 cm³
WY
Axial section modulus
10.3 cm³
CNSMASSEXACT
Calculated weight
32.950 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
ECLASS80
eClass V 8.0
23-36-01-90
WEEE
Registration No. WEEE
DE71223010
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)