??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - 4G-40x80 - Aluminium profile system
Bill of material
4B750000010 AluProfil 4G-40x80, L=10
ARTIKEL
Article description
4G-40x80
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
1145 mm²
IX
18.70 cm^4
IY
78.50 cm^4
WX
9.30 cm³
WY
19.60 cm^3
CNSMASSEXACT
Calculated weight
31.060 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)