??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Corner piece - Accessories
Bill of material
40185651 Eckstuck
ARTIKEL
Article description
Corner piece
AUSFUEHRUNG
Type
1 piece (set of 4)
BEST
Order-no.
40185651
A
6 mm
B
3.50 mm
C
17 mm
D
17 mm
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Info
Further information on the website RK Rose+Krieger
WEEEE
Registration No. WEEE
DE71223010
CNSMASSEXACT
Weight
0.012 kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)