??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
MultiControl II quadro - Accessories
Bill of material
QST30H14AA000 MultiControl II quadro (Antrieb: Elektrozylinder LZ 60)
ARTIKEL
Article description
MultiControl II quadro
ANTR
for drive
Elektrozylinder LZ 60
BEST
Order-no.
L
Auxillary dimension
240 mm
B
Width
105 mm
H1
Height
56.2 mm
BD
Diameter - drilled hole
6.000 mm
BA2
Bore distance
230 mm
BA1
Bore distance
95 mm
CNSMASSEXACT
Weight
1.0 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Weeks
WEEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ECLASS
eClass V 8.0
27-24-40-90
WARENNUMMER
Customs tariff number
85371091