??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
RK DuoLine R 60/ 80 Clean - Linear unit
Bill of material
TD17A5T1B11A00385 RK DuoLine R 60 Clean mit verlängertem Schlitten (Hub: 0 GESL: 385)
ARTIKEL
Article description
TYPE
Type
BEST
Order-no.
GL
Basic length of current unit
mm
HUB
Travel
mm
Enter value for HUB
Travel
mm
cm
inch
ft
FPOS
Position of slider
mm
UA
Connection for vacuum suction
GESL
Total length
mm
B
Width
mm
C
Height
mm
J1
Length
mm
J2
Length
mm
Q
Height
mm
R
Thickness
22 mm
S
Distance
72 mm
T
Distance
mm
U
Length of the connection element
0 mm
HUBMAX
max. Stroke
mm
CNSMASSEXACT
Calculated weight
kg
INFOWWW
Website
For more Informations click here
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
CNSSTDDTIME
Standard delivery time of the item after receipt of order
5 Weeks
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-17-04
WARENNUMMER
Customs tariff number
84798997
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certifcate REACH (click Icon)