??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rossi
Description
R CI 4000-4501 - Gear reducers R CI 4000-4501
Bill of material
H_R_CI_4001_UO1A_7.76_ B3_____
IDNR
Ident number
GRANDEZZA
Gear reducer size
mm
ESECUZIONE
Gear reducer design
mm
I
Transmission ratio
mm
FC
Mounting position
mm
ALCM
Design for hollow low speed shaft
mm
RALC
Hollow low speed shaft washer
RAV
Fan cooling
mm
DA
Backstop device
SFP
Shaft-mounting arrangements
OLIO
AA
a
mm
A
505 mm
A1
mm
A2
90 mm
B
500 mm
C
mm
CC
c
605 mm
D
Ø
mm
E
mm
DD
d Ø
110 mm
EE
e
210 mm
Y1
mm
F
M45
H
h11
450 mm
H1
h12
296 mm
H2
h11
K
Ø
39 mm
K1
H11 Ø
48 mm
L
52 mm
L1
116 mm
M
750 mm
M1
mm
R
450 mm
T
mm
U
580 mm
W
mm
MASSA
Mass
kg