您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
UIR-0830-12
RWM Casters
Wheels
Polyurethane Wheels (125 to 10,300 lb. Capacity)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rwmcasters/wheels_assembly/polyurethane_wheels/urethane_on_iron_ui_asmtab.prj},{NB=UIR-0830-12},{SEL=UI-0830},{WD=8.00000000},{WW=3.00000000},{CAP=2500},{CAPPN=},{UT=0.50000000},{AD=0.75000000},{BRNG=R},{HL=3.50000000},{WGHT=17.0},{PPATH=../../wheels/urethane_on_iron/urethane_on_iron_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 35
HELP_VARIABLE
Company
RWM Casters
Description
UI Wheels - Urethane on Iron Wheels
Bill of material
UIR-0830-12
PN
Part No.
UIR-0830-12
UIR-0830-12
SEL
Selection
UI-0830
UI-0830
WD
Wheel Diameter
8
8
Inch
WW
Wheel Width
3
3
Inch
CAP
Capacity
2500
2500
lbs.
UT
Urethane Thickness
1/2
1/2
Inch
AD
Axle Diameter
3/4
1
1 1/4
3/4
1
1 1/4
Inch
BRNG
Bearing Selection
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
Straight Roller Bearing
Ball Bearing
Tapered Roller Bearing
HL
Hub Lenght
3 1/2
3 1/2
Inch
WGHT
Approx. Weight
17.0
17.0
lbs.