??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
SAMLO
Description
TWB10 - Cable Carriers-Series 10 Miniature Type
Bill of material
TWB10-C10-R18-3(S0)
TYPECODE
typecode
TWB10
C
R
NOL
Number of Links
STROKE
Stroke
mm
W
P
E
D1
S
D
45
K
100
H
52
HF
67
AL
Max. Aerial Load
0.45
ALE
Max. Aerial Length
0.6
CATALOG
catalog
twb10.jpg