??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
GRF1-P Series - GRF1-P Series - 5.00 mm 50 ohm Ganged Micro-Miniature RF Plug, PCB Mount
Bill of material
GRF1-P-P-02-E-ST-TH1
PN
Part Number
GRF1-P-P-02-E-ST-TH1
SERIES
Series
GRF1-P
G
Gender
-P: Plug
TYPE
Type
-P: PCB Mount
POS
Number Of Positions
PLOPT
Plating Option
-E: 30µ" Gold Center Contact, 5µ" Gold Outer Contact
ORI
Orientation
-ST: Straight
TERM
Termination
-TH1: Thru Hole