??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Samtec
Description
EBCF Series - EBCF Series - ExaMAX 2.00 mm High-Speed Backplane Cable Socket
Bill of material
EBCF-1-4-06-V-1-06-V-1
PN
Part Number
EBCF-1-4-06-V-1-06-V-1
SERIES
Series
EBCF
GSM
Twinax AWG and Signal Map
N
No. of Pairs per Column
COL
Columns
EO1
End 1 Option
-V: Vertical Latch
PIN1
End 1 Pin Configuration
-1: Standard
CL
Cable Length
Cal
EO2
End 2 Option
PIN2
End 2 Pin Configuration
-1: Standard
GUID2
End 2 Guide
KEY
End 2 Key
A
Dim A
14.60 mm
B
Dim B
14.50 mm
C
Dim C
18.85 mm
D
Dim D
8.00 mm
E
Dim E
23.15 mm
H1
Height End 1
23.00 mm
H2
Height End 2
22.70 mm